chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
RJ45 FKFDD 440-3M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable Extension Cable
RJ45 FKFDD 440-3M
Order ID nr. U-05810
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Application
Data
Approvals
UL
Cable diameter (mm)
6.1
Cable length (m)
3
Cable quality
TPE
Core cross-section (mm²)
0.205
Current (A)
1.5
Design
Extension Cable
Network protocol
Ethernet
Number of pins
4
Number of Pins
4
Plug body
Plastic
Receptacle housing material B
Brass
Voltage (V)
42
Nyckelfunktioner
Cable length (m)
3
Cable quality
TPE
I lager
Varugrupp
D1
Listpris
889,00 kr
home
Turck-Shop
Connectivity
Cordsets
RJ45 FKFDD 440-3M
Totalt för artikeln
889,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert