chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
HT-WWAK4-25/S2430 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
High-Temperature Resistant Actuator and Sensor Cable Connection Cable
HT-WWAK4-25/S2430
Order ID nr. 8057515
home
Home
Loading...
Tekniska data
Downloads
Application
Signal
Cable diameter (mm)
3.8
Cable length (m)
25
Cable quality
PTFE
Connector A
Female, M12 x 1, Angled
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Number of pins
4
Plug body
Plastic
Special features
High temperature,
Voltage (V)
250
Nyckelfunktioner
Cable length (m)
25
Cable quality
PTFE
I lager
Varugrupp
K1
Listpris
3 368,00 kr
home
Turck-Shop
Connectivity
Cordsets
HT-WWAK4-25/S2430
Totalt för artikeln
3 368,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert