chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
RSC4.4T-40/TXO | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Aktuator- und Sensorleitung / PUR Anschlussleitung
RSC4.4T-40/TXO
Order ID nr. 6638429
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Approvals
cULus
Cable color
Orange
Cable diameter (mm)
4.5
Cable length (m)
40
Cable quality
PUR
Connector A
Male, M12 x 1, Straight, A-coded
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Number of pins
4
Plug body
Plastic
Special features
Suitable for drag chain use
Voltage (V)
250
Nyckelfunktioner
Cable length (m)
40
Cable quality
PUR
I lager
Varugrupp
H1
Listpris
1 006,00 kr
home
Turck-Shop
Connectivity
Cordsets
RSC4.4T-40/TXO
Totalt för artikeln
1 006,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert