chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
RJ45S-RJ45S-4426-1M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable Extension Cable
RJ45S-RJ45S-4426-1M
Order ID nr. 6636630
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-30
Application
Data
Cable diameter (mm)
4.9
Cable length (m)
1
Cable quality
PUR
Connector A
Male, RJ45, Straight
Connector B
Male, RJ45, Straight
Core cross-section (mm²)
0.15
Current (A)
1.5
Design
Extension Cable
Network protocol
Ethernet
Number of pins
4
Plug body
Plastic
Special features
Suitable for drag chain use
Nyckelfunktioner
Cable length (m)
1
Cable quality
PUR
I lager
Varugrupp
K2
Listpris
348,00 kr
home
Turck-Shop
Connectivity
Cordsets
RJ45S-RJ45S-4426-1M
Totalt för artikeln
348,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert