chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
RSSD-RSSD-4426-10M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industriell Ethernet-kabel Förlängningskabel
RSSD-RSSD-4426-10M
Order ID nr. 6636616
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-30
Application
Data
Approvals
CE, UKCA
Cable diameter (mm)
4.9
Cable length (m)
10
Cable quality
PUR
Core cross-section (mm²)
0.15
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
2
Design
Extension Cable
Network protocol
Ethernet
Number of pins
4
Number of Pins
4
Plug body
Plastic
Special features
Suitable for drag chain use
Voltage (V)
30
Nyckelfunktioner
Cable length (m)
10
Cable quality
PUR
I lager
Varugrupp
K2
Listpris
845,00 kr
home
Turck-Shop
Connectivity
Cordsets
RSSD-RSSD-4426-10M
Totalt för artikeln
845,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert