chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
PSGS4M-RJ45S-4422-20M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Leitung für Industrial Ethernet Verbindungsleitung
PSGS4M-RJ45S-4422-20M
Order ID nr. 6636363
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-30
Application
Data
Approvals
CE, UKCA, UL
Cable diameter (mm)
6.5
Cable length (m)
20
Cable quality
PUR
Core cross-section (mm²)
0.32
Coupling nut/screw material A
Brass
Current (A)
1.5
Design
Extension Cable
Network protocol
Ethernet
Number of pins
4
Number of Pins
4
Plug body
Plastic
Nyckelfunktioner
Cable length (m)
20
Cable quality
PUR
I lager
Varugrupp
K2
Listpris
1 253,00 kr
home
Turck-Shop
Connectivity
Cordsets
PSGS4M-RJ45S-4422-20M
Totalt för artikeln
1 253,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert