chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
WKC4.4T-P7X2-0.6-RSC4.4T/TXL1001 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Weld-Splatter Resistant Actuator and Sensor Cable Extension Cable
WKC4.4T-P7X2-0.6-RSC4.4T/TXL1001
Order ID nr. 6632911
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
-30
Application
Signal
Cable color
Yellow
Cable diameter (mm)
5.3
Cable length (m)
0.6
Cable quality
PUR
Connector A
Female, M12 x 1, Angled, A-coded
Connector B
Male, M12 x 1, Straight, A-coded
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Number of pins
4
Number of Pins
4
Plug body
Plastic
Nyckelfunktioner
Cable length (m)
0.6
Cable quality
PUR
I lager
Varugrupp
H1
Listpris
308,00 kr
home
Turck-Shop
Connectivity
Cordsets
WKC4.4T-P7X2-0.6-RSC4.4T/TXL1001
Totalt för artikeln
308,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert