chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
RSC4.4T-20/TEG | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PVC Connection Cable
RSC4.4T-20/TEG
Order ID nr. 6630727
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-5
Application
Signal
Approvals
cULus
Cable color
Gray
Cable diameter (mm)
4.6
Cable length (m)
20
Cable quality
PVC
Connector A
Male, M12 x 1, Straight, A-coded
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Number of pins
4
Plug body
Plastic
Voltage (V)
250
Nyckelfunktioner
Cable length (m)
20
Cable quality
PVC
I lager
Varugrupp
H1
Listpris
437,00 kr
home
Turck-Shop
Connectivity
Cordsets
RSC4.4T-20/TEG
Totalt för artikeln
437,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert