chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
WKC4.4T-P7X3-1-RSC4.4T/TEY | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PVC Extension Cable
WKC4.4T-P7X3-1-RSC4.4T/TEY
Order ID nr. 6630697
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-5
Application
Signal
Approvals
cULus
Cable color
Yellow
Cable diameter (mm)
4.6
Cable length (m)
1
Cable quality
PVC
Connector A
Female, M12 x 1, Angled, A-coded
Connector B
Male, M12 x 1, Straight, A-coded
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Number of pins
4
Number of Pins
4
Plug body
Plastic
Special features
LED
Nyckelfunktioner
Cable length (m)
1
Cable quality
PVC
I lager
Varugrupp
H1
Listpris
242,00 kr
home
Turck-Shop
Connectivity
Cordsets
WKC4.4T-P7X3-1-RSC4.4T/TEY
Totalt för artikeln
242,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert