chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
RKC4.5T-20-RSC4.5T/TEL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PVC Extension Cable
RKC4.5T-20-RSC4.5T/TEL
Order ID nr. 6625274
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-5
Application
Signal
Approvals
cULus
Cable color
Black
Cable diameter (mm)
5
Cable length (m)
20
Cable quality
PVC
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Number of pins
5
Number of Pins
5
Plug body
Plastic
Voltage (V)
60
home
Turck-Shop
Connectivity
Cordsets
RKC4.5T-20-RSC4.5T/TEL
Nyckelfunktioner
Cable length (m)
20
Cable quality
PVC
I lager
Varugrupp
H1
Listpris
587,00 kr
Totalt för artikeln
587,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert