chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
TBS02-S80E-0.3-RSC5.31T/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Valve connector B type valve connector - male M12 x 1
TBS02-S80E-0.3-RSC5.31T/TXL
Order ID nr. 6606690
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
-30
Application
Signal
Cable color
Black
Cable diameter (mm)
5.2
Cable length (m)
0.3
Cable quality
PUR
Connector A
Valve connector, Design B
Connector B
Male, Straight
Core cross-section (mm²)
0.75
Current (A)
4
Design
Extension Cable
Number of pins
2+PE
Plug body
Plastic
Protective component
Transil diode
Voltage (V)
24
Nyckelfunktioner
Cable length (m)
0.3
Cable quality
PUR
I lager
Varugrupp
K2
Listpris
236,00 kr
home
Turck-Shop
Connectivity
Cordsets
TBS02-S80E-0.3-RSC5.31T/TXL
Totalt för artikeln
236,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert