chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
VAS22-S80E-20/TEL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Valve Connector, A Type Connection Cable
VAS22-S80E-20/TEL
Order ID nr. 6606670
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
0
Application
Signal
Cable color
Black
Cable diameter (mm)
6.1
Cable length (m)
20
Cable quality
PVC
Core cross-section (mm²)
0.75
Design
Connection Cable
Protective component
Transil diode
Voltage (V)
24
Nyckelfunktioner
Cable length (m)
20
Cable quality
PVC
I lager
Varugrupp
K2
Listpris
431,00 kr
home
Turck-Shop
Connectivity
Cordsets
VAS22-S80E-20/TEL
Totalt för artikeln
431,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert