chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
VAS03-A80E-2/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Valve connector A type Connection Cable
VAS03-A80E-2/TXL
Order ID nr. 6606603
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
-30
Application
Signal
Cable color
Black
Cable diameter (mm)
6.4
Cable length (m)
2
Cable quality
PUR
Connector A
Valve connector, Design A
Core cross-section (mm²)
0.75
Current (A)
4
Design
Connection Cable
Number of pins
3+PE
Plug body
Plastic
Protective component
without protective circuitry
Voltage (V)
230
Nyckelfunktioner
Cable length (m)
2
Cable quality
PUR
I lager
Varugrupp
K2
Listpris
152,00 kr
Totalt för artikeln
152,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
home
Turck-Shop
Connectivity
Cordsets
VAS03-A80E-2/TXL
Begär offert