chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
RKM52-5M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Strömförsörjningskabel, PUR Anslutningskabel
RKM52-5M
Order ID nr. 6604715
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Power
Approvals
CE, UKCA, UL
Cable color
Gray
Cable diameter (mm)
8.5
Cable length (m)
5
Cable quality
PUR
Connector A
Female, 7/8″-16 UN, Straight
Core cross-section (mm²)
1.5
Coupling nut/screw material A
Brass
Current (A)
12
Design
Connection Cable
Number of pins
4+PE
Plug body
Plastic
Special features
Suitable for drag chain use
Voltage (V)
300
Nyckelfunktioner
Cable length (m)
5
Cable quality
PUR
I lager
Varugrupp
K2
Listpris
748,00 kr
Totalt för artikeln
748,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
home
Turck-Shop
Connectivity
Cordsets
RKM52-5M
Begär offert