chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
RKC 4.4T-100-RSC 4.4T/S3060 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Aktuator- und Sensorleitung Verbindungsleitung
RKC 4.4T-100-RSC 4.4T/S3060
Order ID nr. 200005359
home
Home
Loading...
Tekniska data
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
5
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UKCA, UL 2238
Cable color
Yellow
Cable diameter (mm)
6.86
Cable length (m)
100
Cable quality
TPE
Connector A
Female, M12 x 1, Straight, A-coded
Connector B
Male, M12 x 1, Straight, A-coded
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Number of pins
4
Number of Pins
4
Plug body
Plastic
Special features
Weldlife cable, Weld spatter resistant
Voltage (V)
250
Nyckelfunktioner
Cable length (m)
100
Cable quality
TPE
I lager
Varugrupp
K1
Listpris
7 308,00 kr
home
Turck-Shop
Connectivity
Cordsets
RKC 4.4T-100-RSC 4.4T/S3060
Totalt för artikeln
7 308,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert