chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
RKC5701-20M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Busleitung für CAN (DeviceNet, CANopen) PUR-Kabelmantel, Thin
RKC5701-20M
Order ID nr. 100041780
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-25
Application
Data
Approvals
CE, UKCA, UL
Cable color
Anthracite
Cable diameter (mm)
6.7
Cable length (m)
20
Cable quality
PUR
Connector A
Female, M12 x 1, Straight, A-coded
Core cross-section (mm²)
0.25
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Network protocol
CANopen, DeviceNet
Number of pins
5
Plug body
Plastic
Voltage (V)
60
Nyckelfunktioner
Cable length (m)
20
Cable quality
PUR
I lager
Varugrupp
K1
Listpris
1 051,00 kr
home
Turck-Shop
Connectivity
Cordsets
RKC5701-20M
Totalt för artikeln
1 051,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert