chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
RSSX RSSX 841-1.7M | TURCK - Your Global Automation Partner
Industrial Ethernet Cable Extension Cable
RSSX RSSX 841-1.7M
Order ID nr. 100034686
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
5
Application
Data
Approvals
CE, RoHS
Cable color
Teal
Cable diameter (mm)
7.65
Cable length (m)
1.7
Cable quality
TPE
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
0.5
Design
Extension Cable
Network protocol
Ethernet
Number of pins
8
Overall shield
Braid, Foil
Plug body
Plastic
Special features
Shielded
Voltage (V)
48
Nyckelfunktioner
Cable length (m)
1.7
Cable quality
TPE
I lager
Varugrupp
D1
Listpris
1 014,00 kr
home
Turck-Shop
Connectivity
Cordsets
RSSX RSSX 841-1.7M
Totalt för artikeln
1 014,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert