chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
RSSD-RSSX-4414-1.5M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industriell Ethernet-kabel Förlängningskabel
RSSD-RSSX-4414-1.5M
Order ID nr. 100034058
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Data
Approvals
cULus
Cable diameter (mm)
4.8
Cable length (m)
1.5
Cable quality
PUR
Connector A
Male, M12 x 1, Straight, D-coded
Connector B
Male, M12 x 1, Straight, X-coded
Core cross-section (mm²)
0.15
Coupling nut/screw material A
Die-cast Zinc
Coupling nut/screw material B
Die-cast Zinc
Current (A)
3
Design
Extension Cable
Network protocol
Ethernet
Number of pins
4
Number of Pins
8
Plug body
Plastic
Voltage (V)
42
Nyckelfunktioner
Cable length (m)
1.5
Cable quality
PUR
home
Turck-Shop
Connectivity
Cordsets
RSSD-RSSX-4414-1.5M
I lager
Varugrupp
K2
Listpris
660,00 kr
Totalt för artikeln
660,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert