chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
RKSW451-50M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
PROFIBUS-Leitung PUR-Kabelmantel
RKSW451-50M
Order ID nr. 100032649
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Data
Approvals
UL
Cable color
Violet
Cable diameter (mm)
8.2
Cable length (m)
50
Cable quality
PUR
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Network protocol
PROFIBUS-DP
Number of pins
5
Plug body
Plastic
Voltage (V)
60
Nyckelfunktioner
Cable length (m)
50
Cable quality
PUR
I lager
Varugrupp
K1
Listpris
2 240,00 kr
home
Turck-Shop
Connectivity
Cordsets
RKSW451-50M
Totalt för artikeln
2 240,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert