chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
RSS46PSB-2/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Supply Cable - M12 Power Connection Cable
RSS46PSB-2/TXL
Order ID nr. 100031468
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-30
Application
Power
Cable color
Black
Cable diameter (mm)
9.4
Cable length (m)
2
Cable quality
PUR
Connector A
Male, M12 x 1, Straight, S-coded
Core cross-section (mm²)
1.5
Coupling nut/screw material A
Brass
Current (A)
16
Design
Connection Cable
Number of pins
3+PE
Plug body
Plastic
Special features
Shielded, Suitable for drag chain use,
Voltage (V)
600
Nyckelfunktioner
Cable length (m)
2
Cable quality
PUR
I lager
Varugrupp
K2
Listpris
568,00 kr
home
Turck-Shop
Connectivity
Cordsets
RSS46PSB-2/TXL
Totalt för artikeln
568,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert