chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
WKP46PLB-1-WSM40.1/TXL | TURCK - Your Global Automation Partner
Supply Cable - M12 Power
WKP46PLB-1-WSM40.1/TXL
Order ID nr. 100027710
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-30
Application
Power
Cable color
Black
Cable diameter (mm)
7.4
Cable length (m)
1
Cable quality
PUR
Core cross-section (mm²)
1.5
Current (A)
9
Special features
Suitable for drag chain use
Nyckelfunktioner
Cable length (m)
1
Cable quality
PUR
I lager
Varugrupp
K2
Listpris
688,00 kr
home
Turck-Shop
Connectivity
Cordsets
WKP46PLB-1-WSM40.1/TXL
Totalt för artikeln
688,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert