chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
VC9S22-T80E-3/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Valve connector CI type Connection Cable
VC9S22-T80E-3/TXL
Order ID nr. 100027220
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
-30
Application
Signal
Cable color
Black
Cable diameter (mm)
5.7
Cable length (m)
3
Cable quality
PUR
Connector A
Valve connector, Design CI
Core cross-section (mm²)
0.75
Current (A)
4
Design
Connection Cable
Plug body
Plastic
Protective component
Z diode
Voltage (V)
24
Nyckelfunktioner
Cable length (m)
3
Cable quality
PUR
I lager
Varugrupp
K2
Listpris
172,00 kr
home
Turck-Shop
Connectivity
Cordsets
VC9S22-T80E-3/TXL
Totalt för artikeln
172,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert