chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
DT06-8S-A-20/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Deutsch-Steckverbinder Anschlussleitung
DT06-8S-A-20/TXL
Order ID nr. 100022983
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Mobile Equipment
Cable color
Black
Cable diameter (mm)
8
Cable length (m)
20
Cable quality
PUR
Connector A
Female, Deutsch DT, Straight
Core cross-section (mm²)
0.75
Current (A)
6
Design
Connection Cable
Number of pins
8
Plug body
Plastic
Nyckelfunktioner
Cable length (m)
20
Cable quality
PUR
I lager
Varugrupp
K2
Listpris
1 291,00 kr
home
Turck-Shop
Connectivity
Cordsets
DT06-8S-A-20/TXL
Totalt för artikeln
1 291,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert