chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
DT06-2S-A-20/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Deutsch-Steckverbinder Anschlussleitung
DT06-2S-A-20/TXL
Order ID nr. 100022977
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Mobile Equipment
Cable color
Black
Cable diameter (mm)
5
Cable length (m)
20
Cable quality
PUR
Connector A
Female, Deutsch DT, Straight
Core cross-section (mm²)
0.75
Current (A)
8
Design
Connection Cable
Number of pins
2
Plug body
Plastic
Voltage (V)
230
Nyckelfunktioner
Cable length (m)
20
Cable quality
PUR
I lager
Varugrupp
K2
Listpris
400,00 kr
home
Turck-Shop
Connectivity
Cordsets
DT06-2S-A-20/TXL
Totalt för artikeln
400,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert