chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
FKSDX-8814-5M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable
FKSDX-8814-5M
Order ID nr. 100022059
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Application
Data
Approvals
cULus
Cable diameter (mm)
8.9
Cable length (m)
5
Cable quality
PUR
Connector A
Female, M12 x 1
Core cross-section (mm²)
0.14
Coupling nut/screw material A
Brass
Network protocol
Ethernet
Number of pins
8
Plug body
Plastic
Nyckelfunktioner
Cable length (m)
5
Cable quality
PUR
I lager
Varugrupp
K2
Listpris
829,00 kr
home
Turck-Shop
Connectivity
Cordsets
FKSDX-8814-5M
Totalt för artikeln
829,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert