chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
RKH4.5-3-RSH4.5/TFG | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Food & Beverage Hygienic, TPE Extension Cable
RKH4.5-3-RSH4.5/TFG
Order ID nr. 100020982
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-25
Application
Signal, Washdown (F & B)
Cable color
Gray
Cable diameter (mm)
5
Cable length (m)
3
Cable quality
TPE-O
Connector A
Female, M12 x 1, Straight
Connector B
Male, M12 x 1, Straight
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Stainless Steel
Coupling nut/screw material B
Stainless Steel
Current (A)
4
Design
Extension Cable
Number of pins
5
Number of Pins
5
Plug body
Plastic
Voltage (V)
60
Nyckelfunktioner
Cable length (m)
3
Cable quality
TPE-O
I lager
Varugrupp
K1
Listpris
402,00 kr
home
Turck-Shop
Connectivity
Cordsets
RKH4.5-3-RSH4.5/TFG
Totalt för artikeln
402,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert