chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
RK4.5T-3-RS4.5T/S2503 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
RFID Cable Economy Version Extension Cable
RK4.5T-3-RS4.5T/S2503
Order ID nr. 100017653
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
RFID
Approvals
Cable UL Style 20549
Cable color
Black
Cable diameter (mm)
6.9
Cable length (m)
3
Cable quality
PUR
Connector A
Female, M12 x 1, Straight, A-coded
Connector B
Male, M12 x 1, Straight, A-coded
Core cross-section (mm²)
0.25
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Number of pins
5
Number of Pins
5
Plug body
Plastic
Voltage (V)
30
Nyckelfunktioner
Cable length (m)
3
Cable quality
PUR
I lager
Varugrupp
K2
Listpris
626,00 kr
home
Turck-Shop
Connectivity
Cordsets
RK4.5T-3-RS4.5T/S2503
Totalt för artikeln
626,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert