chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
VC8S02-A80E-30/TEL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Valve connector C type Connection Cable
VC8S02-A80E-30/TEL
Order ID nr. 100016228
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
0
Application
Signal
Cable color
Black
Cable diameter (mm)
6.1
Cable length (m)
30
Cable quality
PVC
Connector A
Valve connector, Design C
Core cross-section (mm²)
0.75
Current (A)
4
Design
Connection Cable
Number of pins
2+PE
Plug body
Plastic
Protective component
without protective circuitry
Voltage (V)
230
Nyckelfunktioner
Cable length (m)
30
Cable quality
PVC
I lager
Varugrupp
K2
Listpris
652,00 kr
home
Turck-Shop
Connectivity
Cordsets
VC8S02-A80E-30/TEL
Totalt för artikeln
652,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert