chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
RJ45S-RJ45S-8814-40M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Leitung für Industrial Ethernet Verbindungsleitung
RJ45S-RJ45S-8814-40M
Order ID nr. 100015683
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Application
Data
Approvals
cULus
Cable diameter (mm)
8.9
Cable length (m)
40
Cable quality
PUR
Connector A
Male, RJ45, Straight
Connector B
Male, RJ45, Straight
Core cross-section (mm²)
0.14
Current (A)
1.5
Design
Extension Cable
Network protocol
Ethernet
Number of pins
8
Number of Pins
8
Plug body
Plastic
Nyckelfunktioner
Cable length (m)
40
Cable quality
PUR
I lager
Varugrupp
K2
Listpris
2 382,00 kr
home
Turck-Shop
Connectivity
Cordsets
RJ45S-RJ45S-8814-40M
Totalt för artikeln
23 820,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert