chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
RKC RKC 5723-5.5M/S90-SP | TURCK - Your Global Automation Partner
DeviceNet™ Cord Set Extension Coil Cord Set
RKC RKC 5723-5.5M/S90-SP
Order ID nr. 100010757
I lager
home
Home
Loading...
Tekniska data
Downloads
Application
Data
Cable color
Gray
Cable length (m)
1
Cable quality
TPU
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Network protocol
DeviceNet
Number of pins
5
Number of Pins
5
Special features
Shielded
Voltage (V)
250
Nyckelfunktioner
Cable length (m)
1
Cable quality
TPU
Varugrupp
D1
Listpris
5 062,00 kr
home
Turck-Shop
Connectivity
Cordsets
RKC RKC 5723-5.5M/S90-SP
Totalt för artikeln
5 062,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert