chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
DT06-6S-A-12.8-DT04-6P-A/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Deutsch Connector Extension Cable
DT06-6S-A-12.8-DT04-6P-A/TXL
Order ID nr. 100010647
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Mobile Equipment
Cable color
Black
Cable diameter (mm)
6.9
Cable length (m)
12.8
Cable quality
PUR
Connector A
Female, Deutsch DT, Straight
Connector B
Male, Deutsch DT, Straight
Core cross-section (mm²)
0.75
Current (A)
6
Design
Extension Cable
Number of pins
6
Plug body
Plastic
Nyckelfunktioner
Cable length (m)
12.8
Cable quality
PUR
I lager
Varugrupp
K2
Listpris
989,00 kr
home
Turck-Shop
Connectivity
Cordsets
DT06-6S-A-12.8-DT04-6P-A/TXL
Totalt för artikeln
989,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert