chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
WKP46PL-2 | TURCK - Your Global Automation Partner
Power Cable Connection Cable
WKP46PL-2
Order ID nr. 100006974
I lager
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
5
Application
Power
Approvals
RoHS
Cable color
Black
Cable diameter (mm)
9.14
Cable length (m)
2
Cable quality
PVC
Coupling nut/screw material A
Brass
Current (A)
14
Design
Connection Cable
Number of pins
4
Plug body
Plastic
Voltage (V)
63
Nyckelfunktioner
Cable length (m)
2
Cable quality
PVC
Varugrupp
D1
Listpris
545,00 kr
home
Turck-Shop
Connectivity
Cordsets
WKP46PL-2
Totalt för artikeln
545,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert