chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
PSGS4M-PSGS4M-4416-1.5M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet/PROFINET Cable Connection Cable
PSGS4M-PSGS4M-4416-1.5M
Order ID nr. 100003870
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Application
Data
Approvals
UL Listed
Cable diameter (mm)
6.5
Cable length (m)
1.5
Cable quality
PUR
Connector A
Male, M8 x 1, Straight
Connector B
Male, M8 x 1, Straight
Core cross-section (mm²)
0.32
Coupling nut/screw material A
Zinc
Coupling nut/screw material B
Die-cast Zinc
Current (A)
3
Design
Extension Cable
Network protocol
Ethernet
Number of pins
4
Number of Pins
4
Plug body
Plastic
Voltage (V)
30
Nyckelfunktioner
Cable length (m)
1.5
Cable quality
PUR
I lager
Varugrupp
K2
Listpris
337,00 kr
home
Turck-Shop
Connectivity
Cordsets
PSGS4M-PSGS4M-4416-1.5M
Totalt för artikeln
337,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert