chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
CABLE 841-BK-100M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable
CABLE 841-BK-100M
Order ID nr. 6933216
home
Home
Loading...
Tekniska data
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Application
Data
Approvals
UL
Cable color
Black
Cable diameter (mm)
7.7
Cable length (m)
100
Cable quality
TPE
Core cross-section (mm²)
0.21
Current (A)
2
Network protocol
Ethernet
Voltage (V)
60
Nyckelfunktioner
Core cross-section (mm²)
0.21
Cable length (m)
100
Cable quality
TPE
I lager
Varugrupp
D1
Listpris
4 584,00 kr
Totalt för artikeln
4 584,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
home
Turck-Shop
Connectivity
Bulk Cable
CABLE 841-BK-100M
Begär offert