chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
CABLE46PT-500/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Power Supply - Bulk Cable
CABLE46PT-500/TXL
Order ID nr. 100053239
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Power
Cable color
Black
Cable diameter (mm)
7.2
Cable length (m)
500
Cable quality
PUR
Core cross-section (mm²)
1.5
Current (A)
16
Special features
Suitable for drag chain use
Voltage (V)
1000
Nyckelfunktioner
Core cross-section (mm²)
1.5
Cable length (m)
500
Cable quality
PUR
I lager
Varugrupp
K2
Listpris
27 010,00 kr
home
Turck-Shop
Connectivity
Bulk Cable
CABLE46PT-500/TXL
Totalt för artikeln
27 010,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert