chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
CABLE452-250M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
PROFIBUS Cable PVC cable jacket
CABLE452-250M
Order ID nr. 100036245
home
Home
Loading...
Tekniska data
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-5
Application
Data
Approvals
CE, UKCA
Cable color
Violet
Cable diameter (mm)
8.1
Cable length (m)
250
Cable quality
PVC
Core cross-section (mm²)
0.34
Current (A)
4
Design
Connection Cable
Network protocol
PROFIBUS-DP
Voltage (V)
300
Nyckelfunktioner
Core cross-section (mm²)
0.34
Cable length (m)
250
Cable quality
PVC
I lager
Varugrupp
K1
Listpris
10 979,00 kr
Totalt för artikeln
10 979,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
home
Turck-Shop
Connectivity
Bulk Cable
CABLE452-250M
Begär offert