chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
TBIF-LL-2M12-TM24 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Electronic circuit breaker with IO-Link
TBIF-LL-2M12-TM24
Order ID nr. 100050319
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
75
Ambient temperature min. (°C)
-25
Application
Power
Approvals
CE, RoHS, UKCA
Dimensions
144 mm x 32 mm x 27 mm
Housing material
Plastic
Housing quality
PA6-GF30
Housing surface
Black
Network protocol
IO-Link
Protection class
IP67, IP69K
Voltage supply connection
M12, L-coded
Nyckelfunktioner
Application
Power
Network protocol
IO-Link
I lager
Varugrupp
D1
Listpris
1 908,00 kr
Totalt för artikeln
1 908,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
home
Turck-Shop
Connectivity
Accessories
TBIF-LL-2M12-TM24
Begär offert