chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
chevron_left
Menu
VBRS4.4-2RKC4T-0.6/0.6/TEG | TURCK - Your Global Automation Partner
2-Way Splitter Y-Splitter with Cable, Male Connector M12 × 1 - 2 × Female Connectors M12 × 1
VBRS4.4-2RKC4T-0.6/0.6/TEG
Order ID nr. 6628134
home
Home
Loading...
Tekniska data
Downloads
Accessory type
Y-Splitter
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
0
Application
Signal
Cable color
Black
Cable diameter (mm)
4.7
Cable length (m)
0.6
Cable quality
PVC
Connector A
Male, M12 x 1, Straight
Connector B
2 x Female, M12 x 1, Straight
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Y-splitter with cable
Number of pins
4
Number of Pins
3
Number of Ports
2
Plug body
Plastic
Voltage (V)
250
Nyckelfunktioner
Design
Y-splitter with cable
I lager
Varugrupp
K1
Listpris
282,00 kr
home
Turck-Shop
Connectivity
2-Way Splitters
VBRS4.4-2RKC4T-0.6/0.6/TEG
Totalt för artikeln
282,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert