chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RU20U-M18M-LFX-H1151 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Ultrasonic sensor Diffuse-mode sensor
RU20U-M18M-LFX-H1151
Order ID no. 100000560
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Construction size
⌀ 18 mm
Design
Threaded barrel
Detection type
contactless
Dimensions
63 mm
Electrical connection
Connector
Function
Proximity switch
Housing material
Metal
Housing quality
CuZn
Housing surface
Nickel Plated
Max. range (mm)
200
Measuring principle
Ultrasonic
Medium
Bulk goods, liquids
Operating mode
Time-of-Flight
Output function
Frequency
Protection class
IP67
Quality active face
Epoxy
Radiation direction
straight
Resolution
0.5 mm
Setting option
Remote Teach
Special features
Compact
Key Features
home
Turck-Shop
Sensors
Ultrasonic Sensors
RU20U-M18M-LFX-H1151
Electrical connection
Connector
Output function
Frequency
Max. range (mm)
200
In Stock
Group
D2
List Price
2 129,00 kr
Item Total
2 129,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support