chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TP-303B-M6-L15-6M | TURCK - Your Global Automation Partner
Temperature detection Probe
TP-303B-M6-L15-6M
Order ID no. 9910810
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
120
Ambient temperature min. (°C)
-40
Cable length (m)
6
Design
Temperature probe
Detection type
medium contact
Electrical output
Resistance
Electrical connection
Cable
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Immersion depth L (mm)
15
Measuring range
-50...105 °C
Process connection
M6 x 1 male thread
Protection class
IP67
Key Features
Electrical output
Resistance
Process connection
M6 x 1 male thread
In Stock
Group
D2
List Price
1 679,00 kr
home
Turck-Shop
Sensors
Temperature Sensors
TP-303B-M6-L15-6M
Item Total
1 679,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support