chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
add_shopping_cart
person
Login
TTM100C-206A-CF-LI6-H1140-L050 | TURCK - Your Global Automation Partner
Temperature detection with current output
TTM100C-206A-CF-LI6-H1140-L050
Order ID no. 9910647
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Without display (integrated probe)
Detection type
medium contact
Electrical connection
Connector
Housing material
Stainless-steel/Plastic
Housing quality
1.4404 (AISI 316L)
Immersion depth L (mm)
50
Measuring range
0...100 °C
Mounting conditions
Immersion sensor
Operating voltage
DC
Process connection
For compression fittings, thermowell or direct mounting
Protection class
IP67
home
Turck-Shop
Sensors
Temperature Sensors
TTM100C-206A-CF-LI6-H1140-L050
Key Features
Process connection
For compression fittings, thermowell or direct mounting
In Stock
Group
D2
List Price
1 171,00 kr
Item Total
1 171,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support