chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TTM-100-LIUPN-H1140/S713 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Temperature detection With current output and PNP/NPN transistor switching output
TTM-100-LIUPN-H1140/S713
Order ID no. 9910633
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Communication protocol
IO-Link
Connector type
M12 x 1
Design
Without display (external probe)
Detection type
medium contact
Electrical output
Current output (2-wire), Switching output
Electrical connection
Connector
Housing material
Stainless-steel/Plastic
Housing quality
1.4404 (AISI 316L)
Measuring range
-50...350 °C
Operating voltage
DC
Output function
PNP/NPN
Process connection
M12 x 1
Protection class
IP67
Switching element function
NO/NC programmable
home
Turck-Shop
Sensors
Temperature Sensors
TTM-100-LIUPN-H1140/S713
Key Features
Communication protocol
IO-Link
Electrical output
Current output (2-wire), Switching output
Process connection
M12 x 1
In Stock
Group
D2
List Price
1 456,00 kr
Item Total
1 456,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support