chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TTM-206A-CF-LIUPN-H1140-L150/S713 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Temperature detection With current output and PNP/NPN transistor switching output
TTM-206A-CF-LIUPN-H1140-L150/S713
Order ID no. 9910627
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Communication protocol
IO-Link
Connector type
M12 x 1
Design
Without display (integrated probe)
Detection type
medium contact
Electrical output
Current output (2-wire), Switching output
Electrical connection
Connector
Housing material
Stainless-steel/Plastic
Housing quality
1.4404 (AISI 316L)
Immersion depth L (mm)
150
Measuring range
-50...350 °C
Mounting conditions
Immersion sensor
Operating voltage
DC
Output function
PNP/NPN
Process connection
For compression fittings, thermowell or direct mounting
Protection class
IP67
Switching element function
NO/NC programmable
Key Features
Communication protocol
IO-Link
Electrical output
Current output (2-wire), Switching output
Process connection
For compression fittings, thermowell or direct mounting
home
Turck-Shop
Sensors
Temperature Sensors
TTM-206A-CF-LIUPN-H1140-L150/S713
In Stock
Group
D2
List Price
1 633,00 kr
Item Total
1 633,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support