chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TPN-104A-H01-L2000-I100 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Temperature detection Insertion Probe
TPN-104A-H01-L2000-I100
Order ID no. 100044150
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
260
Ambient temperature min. (°C)
-50
Cable length (m)
2
Connector type
Open end
Design
Temperature probe
Detection type
medium contact
Electrical output
Resistance
Electrical connection
Connection cable
Housing material
Stainless-steel/Plastic
Housing quality
1.4401 (AISI 316)/polymer (handle)
Measuring range
-50...260 °C
Mounting conditions
Insertion probe
Protection class
IP67
Key Features
Electrical output
Resistance
In Stock
Group
D2
List Price
922,00 kr
home
Turck-Shop
Sensors
Temperature Sensors
TPN-104A-H01-L2000-I100
Item Total
922,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support