chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
TP-200.5KK1-CF-TE-L250 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Temperature detection Probe
TP-200.5KK1-CF-TE-L250
Order ID no. 100040827
home
Home
Loading...
Technical Data
Downloads
Connector type
Miniature thermocouple male connector acc. to DIN EN 50212
Design
Temperature probe
Detection type
medium contact
Electrical output
Voltage
Housing material
Plastic
Housing quality
Nylon
Immersion depth L (mm)
250
Measuring range
-50...600 °C
Mounting conditions
Immersion sensor
Protection class
IP67
Key Features
Electrical output
Voltage
home
Turck-Shop
Sensors
Temperature Sensors
TP-200.5KK1-CF-TE-L250
In Stock
Group
D2
List Price
1 105,00 kr
Item Total
1 105,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support