chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PT16A-1008-IX-H1143 | TURCK - Your Global Automation Partner
Pressure Transmitter With Current Output (2-Wire)
PT16A-1008-IX-H1143
Order ID no. 100044588
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Without display
Electrical output
Current output (2-wire)
Electrical connection
Connector
Housing material
Stainless-steel/Plastic
Housing quality
1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Material pressure transducer
Ceramic Al₂O₃
Media temperature max. (°C)
120
Media temperature min. (°C)
-30
Operating voltage
DC
Output function
Analog output current
Pressure range
0...16 bar
Pressure type
Absolute pressure
Process connection
G 1/2″ male thread, rear sealing and manometer (combi)
Protection class
IP67
Key Features
Electrical output
Current output (2-wire)
Process connection
G 1/2″ male thread, rear sealing and manometer (combi)
home
Turck-Shop
Sensors
Pressure Sensors
PT16A-1008-IX-H1143
In Stock
Group
J1
List Price
2 671,00 kr
Item Total
2 671,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support