chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
T18-2NAEL-2M | TURCK - Your Global Automation Partner
Photoelectric sensor Opposed Mode Sensor (Emitter)
T18-2NAEL-2M
Order ID no. 3802614
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
2
Design
Tube
Dimensions
30 mm x 30 mm x 41,5 mm
Electrical connection
Cable
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
IR
Max. range (mm)
20000
Operating mode
Emitter
Protection class
IP67, IP68, IP69
Special features
Chemical-resistant, Encapsulated, Wash down
Wavelength (nm)
624
Key Features
Light type
IR
Function
Opposed mode sensor
Max. range (mm)
20000
home
Turck-Shop
Sensors
Photoelectric Sensors
T18-2NAEL-2M
In Stock
Group
F3
List Price
800,00 kr
Item Total
800,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support