chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BIM-UNR-RP6X 7M | TURCK - Your Global Automation Partner
Magnetic Field Sensor For Pneumatic Cylinders
BIM-UNR-RP6X 7M
Order ID no. 100000700
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
7
Cylindrical design
C-groove cylinder
Design
Rectangular
Dimensions
18 mm x 2,9 mm x 4,6 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
PP
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PP
Switching element function
NC contact
Switching frequency (kHz)
0.02
Key Features
Electrical connection
Cable
home
Turck-Shop
Sensors
Magnetic Field Sensors
BIM-UNR-RP6X 7M
Cylindrical design
C-groove cylinder
Output function
PNP
In Stock
Group
E1
List Price
926,00 kr
Item Total
926,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support