chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI0.7-Q6.5-AP6/S1295/S1333 | TURCK - Your Global Automation Partner
Inductive Sensor With Increased Temperature Range
BI0.7-Q6.5-AP6/S1295/S1333
Order ID no. 4613438
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
2
Design
Rectangular
Dimensions
20,2 mm x 17,2 mm x 6,5 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
PP GR-20
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PP GR-20
Rated switching distance (mm)
0.7
Switching element function
normally open NO
Switching frequency (kHz)
1
Key Features
Electrical connection
Cable
Mounting conditions
Flush
Output function
PNP
Rated switching distance (mm)
0.7
In Stock
Group
E1
List Price
895,00 kr
home
Turck-Shop
Sensors
Inductive Sensors
BI0.7-Q6.5-AP6/S1295/S1333
Item Total
895,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support