chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SIEF-M8NB-NS-S-L538309 | TURCK - Your Global Automation Partner
Inductive Sensor
SIEF-M8NB-NS-S-L538309
Order ID no. 4600615
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Connector type
M8 x 1
Construction size
⌀ 8 mm
Design
Threaded barrel
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4427 SO
Mounting conditions
Non-flush
Operating voltage
DC
Output function
NPN
Protection class
IP68
Rated switching distance (mm)
4
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
normally open NO
Switching frequency (kHz)
2
Key Features
Electrical connection
Connector
Mounting conditions
Non-flush
Output function
NPN
Rated switching distance (mm)
4
In Stock
Group
A1
List Price
795,00 kr
home
Turck-Shop
Sensors
Inductive Sensors
SIEF-M8NB-NS-S-L538309
Item Total
795,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support